Clock Generators
EMI reduction and non-EMI reduction clock generators for automotive, industrial, consumer and networking applications
Infineon has a broad portfolio of clock generators with frequency support of 700 MHz and RMS phase jitter of less than 0.7 ps. They support a host of value-added features such as VCXO, Spread Spectrum and Output Phase Alignment, along with supporting reference clocks for popular interface standards such as PCIe 1.0/2.0/3.0, 10 GbE, SATA 1.0/2.0 and USB 1.0/2.0/3.0. We have commercial, industrial and automotive-grade products.
Clock generators can be broadly classified into two categories: EMI Reduction (Spread-Spectrum capability), and Non-EMI Reduction. Target applications for these devices include automotive, industrial, consumer, and networking.
Consumer devices are becoming more feature-rich and connected. Sharing high-resolution media content requires faster data transfer standards, and devices that can support multiple data standards, each with specific timing requirements. This is precisely why we designed the CY274x High Performance Clock Generator. It meets the timing requirements of car infotainment systems, medical equipment, multi-function printers, media broadcast servers, test equipment, camera systems, aerospace and defense, and many more applications. The device is AEC-Q100 Qualified.